DRV_GMAC_Initialize Function
C
SYS_MODULE_OBJ DRV_GMAC_Initialize(const SYS_MODULE_INDEX index, const SYS_MODULE_INIT * const init);
Returns
a valid handle to a driver object, if successful.
SYS_MODULE_OBJ_INVALID if initialization failed.
Description
This function supports the initialization of the PIC32 Ethernet MAC. Used by tcpip_module_manager.
Remarks
This function initializes the Ethernet controller, the MAC and the associated PHY. It should be called to be able to schedule any Ethernet transmit or receive operation.
Preconditions
None