15.5.27 INLVLE
Name: | INLVLE |
Address: | 0xF25 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLE3 | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 3 – INLVLE3 Input Level Select on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |