15.5.20 ODCONC
Name: | ODCONC |
Address: | 0xF1A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ODCC7 | ODCC6 | ODCC5 | ODCC4 | ODCC3 | ODCC2 | ODCC1 | ODCC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCCn Open-Drain Configuration on Pins Rx[7:0]
Value | Description |
---|---|
1 | Output drives only low-going signals (sink current only) |
0 | Output drives both high-going and low-going signals (source and sink current) |