15.5.10 LATC
Note: Writes to LATC are equivalent
with writes to the corresponding PORTC register. Reads from LATC register return
register values, not I/O pin values.
Name: | LATC |
Address: | 0xF84 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LATC7 | LATC6 | LATC5 | LATC4 | LATC3 | LATC2 | LATC1 | LATC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATCn Output Latch C Value bits
Reset States: |
|