15.5.4 PORTE
Note: Writes to PORTE are actually written to the
corresponding LATE register.
Reads from PORTE register return actual I/O pin
values.
Name: | PORTE |
Address: | 0xF90 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RE3 | |||||||||
Access | R/W | ||||||||
Reset | x |
Bit 3 – RE3 Port I/O Value bits
Note: Bit RE3 is read-only, and will read
‘1’ when MCLRE = 1 (Master Clear enabled).
Reset States: |
|
Value | Description |
---|---|
1 |
Port pin is ≥ VIH |
0 |
Port pin is ≤ VIL |