15.5.1 PORTA
Note: Writes to PORTA are actually written to the
corresponding LATA register.
Reads from PORTA register return actual I/O pin
values.
Name: | PORTA |
Address: | 0xF8C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RA7 | RA6 | RA5 | RA4 | RA3 | RA2 | RA1 | RA0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RAn Port I/O Value bits
Reset States: |
|
Value | Description |
---|---|
1 |
PORT pin is ≥ VIH |
0 |
PORT pin is ≤ VIL |