15.5.17 WPUE
Name: | WPUE |
Address: | 0xF28 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUE3 | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 3 – WPUE3 Weak Pull-up PORTE Control bits
Note: If MCLRE = 1, the weak pull-up in RE3 is always enabled; bit WPUE3 is
not affected.
Value | Description |
---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |