3.6 Switches
The following switches are available on the PIC32 WFI32E Curiosity Board:
In the Idle state, the level of the user-configurable switch is pulled high (+3.3V).
After pressing the switch, it drives the I/O line to low (GND).
| Switch Name | Pin on WFI32E01 Module | Description |
|---|---|---|
| SW1 | AN17/CVD17/CVDR17/INT0/RPA10/RA10 | User configurable switch (SW200) |
| MCLR | MCLR | Reset switch (SW201) |
|
Note: By default, the SW200 switch is
connected to the switch input. Use the (J211) jumper to configure the board to the switch or
external interrupt through XPRO based plugins.
| ||