3.8 Ethernet PHY Header (J208)
The PIC32 WFI32E Curiosity Board includes headers to mount different Ethernet PHY daughter boards to implement a complete Ethernet node for networking. The PIC32 WFI32E Curiosity Board uses the LAN8720A PHY daughter board (AC320004-3) as an example to demonstrate the Ethernet functionality.
| Daughter Board | Part Number |
|---|---|
| LAN8720A PHY daughter board | AC320004-3 |
The following table lists the pin details and descriptions of the Ethernet PHY daughter
board:
| Pin Number | Pin on Ethernet PHY Daughter Board | Pin Description of Ethernet PHY Daughter Board | Pin on WFI32E01 Module(1)(2) |
|---|---|---|---|
| (J208)-1 | TX_EN | Ethernet Transmit Enable | CVDT11/ETXEN/RPC13/RC13 |
| (J208)-2 | TXDO | Ethernet Transmit Data 0 | CVDT13/ETXD0/RPC15/RC15 |
| (J208)-3 | TXD1 | Ethernet Transmit Data 1 | CVDT12/ETXD1/RPC14/RC14 |
| (J208)-4 | NC | Not connected | NC |
| (J208)-5 | NC | Not connected | NC |
| (J208)-6 | GND | Ground | GND |
| (J208)-7 | XTALI | Clock output | NC |
| (J208)-8 | CLK_IN | Clock input | ETH_CLK_OUT/CVDT10/RPC12/RC12 |
| (J208)-9 | GND | Ground | GND |
| (J208)-10 | +3V3 | Input power supply | NC |
| (J208)-11 | NC | Not connected | NC |
| (J208)-12 | NC | Not connected | NC |
| (J208)-13 | NC | Not connected | NC |
| (J208)-14 | NC | Not connected | NC |
| (J208)-15 | RXD1 | Ethernet Receive Data 1 | CVDT8/ERXD1/RPC10/RC10 |
| (J208)-16 | RXD0 | Ethernet Receive Data 0 | CVDT9/ERXD0/RPC11/RC11 |
| (J208)-17 | RX_ER | Ethernet Receive Error | CVDT7/ERXERR/RPC9/RC9 |
| (J208)-18 | CRS_DV | Ethernet Rx Data Valid Input | CVDT14/ERXDV/RPK12/RK12 |
| (J208)-19 | MDC | Ethernet Management Data Clock Output | CVDT16/EMDC/RPK14/RK14 |
| (J208)-20 | MDIO | Ethernet Management Data Input Output | CVDT15/EMDIO/RPK13/RK13 |
| (J208)-21 | INT | Interrupt output | PTA_BT_PRIO/RPK6/RK6 |
| (J208)-22 | RST | System Reset | AN14/ANN0/CVD14/CVDR14/RPA14/RA14 |
| (J208)-23 | NC | Not connected | NC |
| (J208)-24 | NC | Not connected | NC |
Note:
- These are Peripheral Pin Select (PPS) pins that can be configured for any of the supported peripheral functions based on the end user application.
- For more details on the WFI32E01 pins and PTA signals, refer to the PIC32MZ W1 MCU and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data Sheet (DS70005425).