The following figure illustrates the jumper positions that power the PIC32 WFI32E Curiosity Board.Figure 3-2. Jumper Configuration for Power
Input
Note: Ensure that the 3V3_MOD and
3V3_IN (J102) are connected on the WFI32E01
carrier board.
Use the jumper (J202) to select the voltage source for the Curiosity board. The MCP1727
voltage regulator generates a +3.3V power supply for the MCU. PKOB3 turns on the board
power (+5V and +3.3V rails) by driving the TARGET_POWER_ENABLE signal high to enable the
MIC2005A switches (U200 and U304).