The ICSP header (J206) is a standard 6-pin staggered header. It allows
in-circuit emulation and debugging using Microchip's in-circuit emulator tools, and it
allows direct programming of the WFI32E01 Module. The
ICSP header supports external debuggers, such as MPLAB ICD 5, MPLAB PICkit 4, MPLAB
PICkit 5 and MPLAB Snap. Use the standard ICSP header to connect an MPLAB programmer or
debugger to the PIC32 WFI32E Curiosity Board. The following
figure illustrates the connection between the ICSP header, external debuggers and the
PIC32 WFI32E Curiosity Board.Figure 3-4. Connection Diagram
The following table provides the pin details and descriptions of the ICSP header:
Table 3-4. ICSP Header Pin
Description
Pin Number
Pin on ICSP Header
Pin Description of ICSP Header
Pin on WFI32E01
Module(1)
J206-1
MCLR
Reset pin
MCLR
J206-2
3V3
3.3V power supply
NC
J206-3
GND
Ground
GND
J206-4
PGD
ICSP™ programming data
PGD2/AN5/CVD5/CVDR5/CVDT2/RTCC/RPB5/RB5
J206-5
PGC
ICSP programming clock
PGC2/AN4/CVD4/CVDR4/CVDT3/RPB4/RB4
J206-6
NC
Not connected
NC
Note:
For more details on the WFI32E01 pins, refer to the PIC32MZ W1 MCU
and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data
Sheet (DS70005425).
Use an external debugger such as
MPLAB ICD 5, MPLAB PICkit 4, MPLAB PICkit 5 or MPLAB Snap for the best
programming and debugging experience.