Small multiple openings are used
instead of one big opening, as shown in the following figureFigure 11-1. IS20xxS SoC Reflow Profile Aperture Design
60 to 80% solder paste coverage
Rounded corners to minimize
clogging
Positive taper walls (5°
tapering) with the bottom opening is larger than the top opening, as shown in the
following figureFigure 11-2. IS20xxS SoC Stencil Type
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.