7.3 Timing Sequence of UART Application
The following figures illustrate the various UART control signal timing sequences.
Note:
- EEPROM clock = 100 kHz.
- For a byte wire, 0.01 ms x 32 clock x 2 = 640 μs.
- It is recommended that ramp-down time be more than 640 μs during the power-off sequence to ensure safe operation of the device.
Note: The MCU sends the UART command
again, when the SoC is not responding to its first UART command. If the SoC is not
responding to the second UART command within X ms, the MCU forces the system to
reset.
- It is recommended that the battery be connected on a BAT_IN pin of the SoC for the power supply.
- If an external power source or a power adapter is used to provide the power to the SoC (ADAP_IN), use a voltage supervisor IC.
- The RESET IC output pin must be open drain with delay time of ≤ 10 ms, and the recommended part is TCM809SVNB713.