7.1 Power Supply
The following figure illustrates the connection from the BAT_IN pin to various other voltage supply pins of the IS20xxS SoC.
The BAT_IN input pin powers the IS20xxS SoC. To charge the battery, connect the external 5V power adapter to ADAP_IN.