18.4.4 APMSTART1
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- APMSTART1H: Accesses APMSTART1[15:8]
- APMSTART1L: Accesses APMSTART1[7:0]
Name: | APMSTART1 |
Address: | 0x1C5 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
START1[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
START1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |