18.4.7 APMPERS2
Note:
- Refer to the 18.2.5 Operation with ADC section of the "APM - Analog Peripheral Manager" chapter for more information.
Name: | APMPERS2 |
Address: | 0x1CC |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ZCD | CMP2 | CMP1 | DAC3 | DAC2 | DAC1 | OPA2 | OPA1 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEMP | ADCA | ADCD | FVR2 | FVR1 | BG | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – ZCD Zero-Cross Detect Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of ZCD Peripheral Enabled |
0 | APM Control of ZCD Peripheral Disabled |
Bit 14 – CMP2 Comparator 2 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of CMP2 Peripheral Enabled |
0 | APM Control of CMP2 Peripheral Disabled |
Bit 13 – CMP1 Comparator 1 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of CMP1 Peripheral Enabled |
0 | APM Control of CMP1 Peripheral Disabled |
Bit 12 – DAC3 Digital-to-Analog Converter 3 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of DAC3 Peripheral Enabled |
0 | APM Control of DAC3 Peripheral Disabled |
Bit 11 – DAC2 Digital-to-Analog Converter 2 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of DAC2 Peripheral Enabled |
0 | APM Control of DAC2 Peripheral Disabled |
Bit 10 – DAC1 Digital-to-Analog Converter 1 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of DAC1 Peripheral Enabled |
0 | APM Control of DAC1 Peripheral Disabled |
Bit 9 – OPA2 Operational Amplifier 2 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of OPA2 Peripheral Enabled |
0 | APM Control of OPA2 Peripheral Disabled |
Bit 8 – OPA1 Operational Amplifier 1 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of OPA1 Peripheral Enabled |
0 | APM Control of OPA1 Peripheral Disabled |
Bit 7 – TEMP Temperature Indicator Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of Temperature Indicator Peripheral Enabled |
0 | APM Control of Temperature Indicator Peripheral Disabled |
Bit 6 – ADCA Analog-to-Digital Converter Peripheral Start 2(1)
Value | Description |
---|---|
1 | APM Control of ADC Peripheral Enabled |
0 | APM Control of ADC Peripheral Disabled |
Bit 5 – ADCD Analog-to-Digital Converter Conversion Trigger Start 2(1)
Value | Description |
---|---|
1 | APM Control of ADC Conversion Trigger Enabled |
0 | APM Control of ADC Conversion Trigger Disabled |
Bit 4 – FVR2 Fixed Voltage Reference 2 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of FVR2 Peripheral Enabled |
0 | APM Control of FVR2 Peripheral Disabled |
Bit 3 – FVR1 Fixed Voltage Reference 1 Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of FVR1 Peripheral Enabled |
0 | APM Control of FVR1 Peripheral Disabled |
Bit 2 – BG Band Gap Reference Peripheral Start 2
Value | Description |
---|---|
1 | APM Control of BG Peripheral Enabled |
0 | APM Control of BG Peripheral Disabled |