18.4.6 APMSTART2
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- APMSTART2U: Accesses APMSTART2[23:16]
- APMSTART2H: Accesses APMSTART2[15:8]
- APMSTART2L: Accesses APMSTART2[7:0]
Name: | APMSTART2 |
Address: | 0x1C9 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
START2[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
START2[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
START2[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |