3.6.3 MPDDRC Configuration Register
This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.
| Name: | MPDDRC_CR |
| Offset: | 0x08 |
| Reset: | 0x00207024 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| UNAL | DECOD | NDQS | NB | LC_LPDDR1 | DQMS | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 1 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OCD[2:0] | DIS_DLL | DIC_DS | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DLL | CAS[2:0] | NR[1:0] | NC[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 | |
Bit 23 – UNAL This bit must always be written to 1.
Bit 22 – DECOD Type of Decoding
| Value | Name | Description |
|---|---|---|
| 0 | SEQUENTIAL | Method for address mapping where banks alternate at each last DDR-SDRAM page of the current bank. |
| 1 | INTERLEAVED | Method for address mapping where banks alternate at each DDR-SDRAM end of page of the current bank. |
Bit 21 – NDQS Not DQS.
This bit is found in DDR2-SDRAM devices, in Extended Mode register 1. DQS may be used in Single-ended mode or paired with optional complementary signal NDQS.
To comply with the LPDDR1 standard, DQS must be used in Single-ended mode. NDQS must be disabled.
| Value | Name | Description |
|---|---|---|
| 0 | ENABLED | 'Not DQS' is enabled. |
| 1 | DISABLED | 'Not DQS' is disabled. |
Bit 20 – NB Number of Banks
If LC_LPDDR1 is set to 1, NB is not relevant.
| Value | Name | Description |
|---|---|---|
| 0 | 4_BANKS | 4-bank memory devices |
| 1 | 8_BANKS | 8 banks. Only possible when using DDR2-SDRAM, devices. |
Bit 19 – LC_LPDDR1 Low-cost Low-power DDR1
| Value | Name | Description |
|---|---|---|
| 0 | NOT_2_BANKS | Any type of memory devices except low-cost, low-density low-power DDR1. |
| 1 | 2_BANKS_LPDDR1 | Low-cost and
low-density low-power DDR1. These devices have a density of 32 Mbits and are
organized as two internal banks. To use this feature, the user has to define the
type of memory and the data bus width (see MPDDRC_MD). The 16-bit memory device is organized as 2 banks, 9 columns and 11 rows. |
Bit 16 – DQMS Mask Data is Shared
| Value | Name | Description |
|---|---|---|
| 0 | NOT_SHARED | DQM is not shared with another controller |
| 1 | SHARED | DQM is shared with another controller |
Bits 14:12 – OCD[2:0] Off-chip Driver
SDRAM Controller supports only two values for OCD (default calibration and exit from calibration). These values MUST always be programmed during the initialization sequence. The default calibration must be programmed first, after which the exit calibration and maintain settings must be programmed.
This field is found only in the DDR2-SDRAM devices.
| Value | Name | Description |
|---|---|---|
| 0 | DDR2_EXITCALIB | Exit from OCD Calibration mode and maintain settings |
| 7 | DDR2_DEFAULT_CALIB | OCD calibration default |
Bit 9 – DIS_DLL Disable DLL
This value is used during the power-up sequence. It is only found in DDR2-SDRAM devices.
| Value | Description |
|---|---|
| 0 | Enable DLL. |
| 1 | Disable DLL. |
Bit 8 – DIC_DS Output Driver Impedance Control (Drive Strength)
This bit name is described as “DS” in some memory data sheets. It defines the output drive strength. This value is used during the power-up sequence.
This bit is found only in DDR2-SDRAM devices.
| Value | Name | Description |
|---|---|---|
| 0 | DDR2_NORMALSTRENGTH | Normal drive strength (DDR2) |
| 1 | DDR2_WEAKSTRENGTH | Weak drive strength (DDR2) |
Bit 7 – DLL Reset DLL
This bit defines the value of Reset DLL. It is found only in DDR2-SDRAM devices.
This value is used during the power-up sequence.
| Value | Name | Description |
|---|---|---|
| 0 | RESET_DISABLED | Disable DLL reset |
| 1 | RESET_ENABLED | Enable DLL reset |
Bits 6:4 – CAS[2:0] CAS Latency
| Value | Name | Description |
|---|---|---|
| 2 | DDR_CAS2 | LPDDR1 CAS Latency 2 |
| 3 | DDR_CAS3 | DDR2/LPDDR1 CAS Latency 3 |
Bits 3:2 – NR[1:0] Number of Row Bits
| Value | Name | Description |
|---|---|---|
| 0 | 11_ROW_BITS | 11 bits to define the row number, up to 2048 rows |
| 1 | 12_ROW_BITS | 12 bits to define the row number, up to 4096 rows |
| 2 | 13_ROW_BITS | 13 bits to define the row number, up to 8192 rows |
| 3 | 14_ROW_BITS | 14 bits to define the row number, up to 16384 rows |
Bits 1:0 – NC[1:0] Number of Column Bits
| Value | Name | Description |
|---|---|---|
| 0 | DDR9_MDDR8_COL_BITS |
9 bits to define the column number, up to 512 columns, for DDR2-SDRAM 8 bits to define the column number, up to 256 columns, for LPDDR1-SDRAM |
| 1 | DDR10_MDDR9_COL_BITS |
10 bits to define the column number, up to 512 columns, for DDR2-SDRAM 9 bits to define the column number, up to 256 columns, for LPDDR1-SDRAM |
| 2 | DDR11_MDDR10_COL_BITS |
11 bits to define the column number, up to 512 columns, for DDR2-SDRAM 10 bits to define the column number, up to 256 columns, for LPDDR1-SDRAM |
| 3 | DDR12_MDDR11_COL_BITS |
12 bits to define the column number, up to 512 columns, for DDR2-SDRAM 11 bits to define the column number, up to 256 columns, for LPDDR1-SDRAM |