3.6.2 MPDDRC Refresh Timer Register

This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.

Name: MPDDRC_RTR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     COUNT[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 COUNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – COUNT[11:0] MPDDRC Refresh Timer Count

This 12-bit field is loaded into a timer which generates the refresh pulse. Each time the refresh pulse is generated, a refresh sequence is initiated.

The SDRAM requires auto-refresh cycles at an average periodic interval of Trefi. The value to be loaded depends on the MPDDRC clock frequency MCK (main system bus clock) and average periodic interval of Trefi.

For example, for an SDRAM with Trefi = 7.8 μs and a 133 MHz (7.5 ns) main system bus clock, the value of the COUNT field is configured: ((7.8 × 10-6) / (7.5 × 10-9)) = 1040 or 0x0410.