3.6.31 MPDDRC Write Protection Status Register
| Name: | MPDDRC_WPSR |
| Offset: | 0xE8 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ECLASS | SWETYP[1:0] | ||||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WPVSRC[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WPVSRC[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWE | SEQE | CGD | WPVS | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 31 – ECLASS Software Error Class (cleared on read)
0 (WARNING): An abnormal access that does not affect system functionality is performed.
1 (ERROR): An access is performed into some registers after memory device initialization sequence.
Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)
| Value | Name | Description |
|---|---|---|
| 0 | READ_WO |
A write-only register has been read (warning). |
| 1 | WRITE_RO |
MPDDRC is enabled and a write access has been performed on a read-only register (warning). |
| 2 | UNDEF_RW |
Access to an undefined address (warning). |
| 3 | W_AFTER_INIT |
Abnormal use of MPDDRC user interface when memory device is already configured and initialized, i.e., if MPDDRC_RTR.COUNT > 0 (error). |
Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source
When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.
Bit 3 – SWE Software Control Error (cleared on read)
| Value | Description |
|---|---|
| 0 | No software error has occurred since the last read of MPDDRC_WPSR. |
| 1 | A software error has occurred since the last read of MPDDRC_WPSR. The field SWE details the type of software error. The associated incorrect software access is reported in the field WPVSRC (if WPVS=0). |
Bit 2 – SEQE Internal Sequencer Error or Non-Correctable Error on Configuration Registers (cleared on read)
| Value | Description |
|---|---|
| 0 |
In the registers listed below, no peripheral internal sequencer error has occurred or no single error has occurred since the last read of MPDDRC_WPSR:
|
| 1 |
A peripheral internal sequencer error has occurred since the
last read of MPDDRC_WPSR. In the registers listed below, this flag can only be
set under abnormal operating conditions or if a non-correctable error has
occurred since the last read of MPDDRC_WPSR:
Note: The error is not corrected and the software must
reconfigure all registers.
|
Bit 1 – CGD Clock Glitch Detected (cleared on read)
| Value | Description |
|---|---|
| 0 |
The clock monitoring circuitry has not been corrupted since the last read of MPDDRC_WPSR. Under normal operating conditions, this bit is always cleared. |
| 1 |
The clock monitoring circuitry has been corrupted since the last read of MPDDRC_WPSR. This flag can only be set in case of an abnormal clock signal waveform (glitch). |
Bit 0 – WPVS Write Protection Enable
| Value | Description |
|---|---|
| 0 | No write protection violation occurred since the last read of this register (MPDDRC_WPSR). |
| 1 | A write protection violation occurred since the last read of this register (MPDDRC_WPSR). If this violation is an unauthorized attempt to write a control register, the associated violation is reported into the WPVSRC field. |