3.6.7 MPDDRC Low-Power Register

Name: MPDDRC_LPR
Offset: 0x1C
Reset: 0x00010000
Property: Read/Write

Bit 3130292827262524 
       SELF_DONECHG_FRQ 
Access RR/W 
Reset 00 
Bit 2322212019181716 
   UPD_MR[1:0]   APDE 
Access R/WR/WR/W 
Reset 001 
Bit 15141312111098 
  SELFAUTOTIMEOUT[1:0] DS[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  PASR[2:0] CLK_FRLPCB[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 25 – SELF_DONE Self-Refresh is Done

Indicates that external device is in Self-refresh mode.

Bit 24 – CHG_FRQ Change Clock Frequency During Self-Refresh Mode

This mode is used to change the low-power DDR-DRAM input clock frequency. This mode is unique to the low-power DDR-DRAM devices.

Bits 21:20 – UPD_MR[1:0] Update Load Mode Register and Extended Mode Register

Used to enable or disable automatic update of the Load Mode register and Extended Mode register. This update depends on the MPDDRC integration in a system. The MPDDRC can either share or not an external bus with another controller.

ValueNameDescription
0 NO_UPDATE Update of Load Mode and Extended Mode registers is disabled.
1 UPDATE_SHAREDBUS The MPDDRC shares an external bus. Automatic update is done during a refresh command and a pending read or write access in the SDRAM device.
2 UPDATE_NOSHAREDBUS The MPDDRC does not share an external bus. Automatic update is done before entering Self-refresh mode.
3 – Reserved

Bit 16 – APDE Active Power Down Exit Time

This mode is unique to the DDR2-SDRAM devices.

This mode manages the active Power-down mode which determines performance versus power saving.

After the initialization sequence, as soon as the APDE field is modified, the Extended Mode register (located in the memory of the external device) is accessed automatically and APDE bits are updated. Depending on the UPD_MR bit, update is done before entering Self-refresh mode or during a refresh command and a pending read or write access

ValueNameDescription
0 DDR2_FAST_EXIT Fast exit from power-down. DDR2-SDRAM devices only.
1 DDR2_SLOW_EXIT Slow exit from power-down. DDR2-SDRAM devices only.

Bit 14 – SELFAUTO Self-Refresh Exit Auto-Refresh

ValueDescription
1 Upon exiting Self-refresh mode, auto-refresh command is immediately performed after tXSNR.
0 Upon exiting Self-refresh mode, active command is immediately performed after tXSNR. The auto-refresh command is issued every 15.6 µs or less.

Bits 13:12 – TIMEOUT[1:0] Time Between Last Transfer and Low-Power Mode

Defines when Low-power mode is activated.

ValueNameDescription
0 NONE SDRAM Low-power mode is activated immediately after the end of the last transfer.
1 DELAY_64_CLK SDRAM Low-power mode is activated 64 clock cycles after the end of the last transfer.
2 DELAY_128_CLK SDRAM Low-power mode is activated 128 clock cycles after the end of the last transfer.
3 – Reserved

Bits 10:8 – DS[2:0] Drive Strength

Unique to low-power DDR1-SDRAM. Selects the output drive strength.

After the initialization sequence, as soon as the DS field is modified, the Extended Mode Register is accessed automatically and DS bits are updated. Depending on the UPD_MR bit, update is done before entering Self-refresh mode or during a refresh command and a pending read or write access.

ValueNameDescription
0 DS_FULL Full drive strength
1 DS_HALF Half drive strength
2 DS_QUARTER Quarter drive strength
3 DS_OCTANT Octant drive strength
4–7 – Reserved

Bits 6:4 – PASR[2:0] Partial Array Self-Refresh

Is unique to low-power DDR1-SDRAM. Used to specify whether only one-quarter, one-half or all banks of the DDR-SDRAM array are enabled. Disabled banks are not refreshed in Self-refresh mode.

The values of this field are dependent on the low-power DDR-SDRAM devices.

After the initialization sequence, as soon as the PASR field is modified, the Extended Mode Register in the external device memory is accessed automatically and PASR bits are updated. Depending on the UPD_MR bit, update is done before entering Self-refresh mode or during a refresh command and a pending read or write access.

Bit 2 – CLK_FR Clock Frozen Command Bit

Sets the clock low during Power-down mode. Some DDR-SDRAM devices do not support freezing the clock during Power-down mode. Refer to the relevant DDR-SDRAM device data sheet for details.

ValueNameDescription
0 DISABLED Clock(s) is/are not frozen.
1 ENABLED Clock(s) is/are frozen.

Bits 1:0 – LPCB[1:0] Low-power Command Bit

ValueNameDescription
0 NOLOWPOWER Low-power feature is inhibited. No Power-down, Self-refresh and Deep power modes are issued to the DDR-SDRAM device.
1 SELFREFRESH The MPDDRC issues a self-refresh command to the DDR-SDRAM device, the clock(s) is/are deactivated and the CKE signal is set low. The DDR-SDRAM device leaves the Self-refresh mode when accessed and reenters it after the access.
2 POWERDOWN The MPDDRC issues a Power-down command to the DDR-SDRAM device after each access, the CKE signal is set low. The DDR-SDRAM device leaves the Power-down mode when accessed and reenters it after the access.
3 DEEPPOWERDOWN The MPDDRC issues a Deep Power-down command to the low-power DDR-SDRAM device.