3.6.10 MPDDRC OCMS Register

This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.

Name: MPDDRC_OCMS
Offset: 0x38
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TAMPCLR   SCR_EN 
Access R/WR/W 
Reset 00 

Bit 4 – TAMPCLR Tamper Clear Enable

ValueDescription
0 A tamper detection event has no effect on MPDDRC scrambling keys.
1 A tamper detection event immediately clears MPDDRC scrambling keys.

Bit 0 – SCR_EN Scrambling Enable

ValueDescription
0 Disables “Off-chip” scrambling for SDRAM access.
1 Enables “Off-chip” scrambling for SDRAM access.