2.5.1.4.4.5 QSPI Memory
Configuration Data (Second Word)
Name:
MEM_CFGx[1]
Bit
31
30
29
28
27
26
25
24
XIP_ENABLE[31:24]
Access
Reset
Bit
23
22
21
20
19
18
17
16
XIP_ENABLE[23:16]
Access
Reset
Bit
15
14
13
12
11
10
9
8
XIP_ENABLE[15:8]
Access
Reset
Bit
7
6
5
4
3
2
1
0
XIP_ENABLE[7:0]
Access
Reset
Bits 31:0 – XIP_ENABLE[31:0] XIP Mode
Enable
Value
Description
0
XIP mode disabled
Non-Zero
XIP mode enabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.