2.5.1.4.4.3 Console Pin Muxing

Warning: To avoid any malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Name: CONSOLE_PIN

Bit 3130292827262524 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 2322212019181716 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 15141312111098 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 76543210 
 DNUDNUDNUDNUCONSOLE_IOSET[3:0] 
Access  
Reset  

Bits 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT USE

Bits 3:0 – CONSOLE_IOSET[3:0] Selects the pins and UART interface used as a console terminal

ValueNameDescription
0 DBGU Uses DBGU
1 UART0 Uses FLEXCOM0 UART pins
2 UART1 Uses FLEXCOM1 UART pins
3 UART2 Uses FLEXCOM2 UART pins
4 UART3 Uses FLEXCOM3 UART pins
5 UART4 Uses FLEXCOM4 UART pins
6 UART5 Uses FLEXCOM5 UART pins
7 UART6 Uses FLEXCOM6 UART pins
8 UART7 Uses FLEXCOM7 UART pins
9 UART8 Uses FLEXCOM8 UART pins
10 UART9 Uses FLEXCOM9 UART pins
11 UART10 Uses FLEXCOM10 UART pins
12 UART11 Uses FLEXCOM11 UART pins
13 UART12 Uses FLEXCOM12 UART pins