2.5.1.4.4.8 FLEXCOM SPI Memory Configuration Data (First Word)
Warning: To avoid any
malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
| Name: | MEM_CFGx[0] |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DNU | DNU | DNU | DNU | DNU | DNU | DNU | DNU | ||
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DNU | DNU | DNU | DNU | DNU | DNU | DNU | DNU | ||
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DNU | DNU | DNU | DNU | IFACE_TYPE[3:0] | |||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INSTANCE_ID[3:0] | IFACE_IOSET[3:0] | ||||||||
| Access | |||||||||
| Reset | |||||||||
Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT USE
Bits 11:8 – IFACE_TYPE[3:0] Interface Type
| Value | Description |
|---|---|
| 0 | Interface is disabled |
| 2 | FLEXCOM SPI interface |
Bits 7:4 – INSTANCE_ID[3:0] IP Instance ID
| Value | Description |
|---|---|
| 0 | IP instance 0, FLEXCOM SPI |
| 1 | IP instance 1, FLEXCOM SPI |
| 2 | IP instance 2, FLEXCOM SPI |
| 3 | IP instance 3, FLEXCOM SPI |
| 4 | IP instance 4, FLEXCOM SPI |
| 5 | IP instance 5, FLEXCOM SPI |
Bits 3:0 – IFACE_IOSET[3:0] Memory IOSET
| Value | Description |
|---|---|
| 0 | PIO set 1, all FLEXCOM SPIs |
| 1 | PIO set 2, all FLEXCOM SPIs |
| 2 | PIO set 3, only for FLEXCOM4_SPI and FLEXCOM5_SPI |
| 3 | PIO set 4, only for FLEXCOM4_SPI and FLEXCOM5_SPI |
| 4 | PIO set 5, only for FLEXCOM4_SPI and FLEXCOM5_SPI |
| 5 | PIO set 6, only for FLEXCOM4_SPI |