2 Hardware Requirements

This document details the essential hardware components and connections required to operate the PIC32CMSG00 Secure Boot use case.

ItemDetails
BoardPIC32CM SG00 Curiosity Pro Development Kit
PartPIC32CM5112SG00100-I/E5X (TQFP-100, 512K Flash / 128K SRAM)
USB Connections
Note: Ensure both TARGET USB (J102) and DEBUG USB (J200) are connected to the PC
PowerPowered through DEBUG USB (J200). No external power supply is required.
Serial TerminalUse any terminal application (TeraTerm, PuTTY, or a similar application) set to 115200-8-N-1 for viewing the boot log