Navigate to the folder containing the downloaded ATAK51005-V1 software files and open the
CARS_PC_Application.exe file. Perform the following steps for the
COM port and baud rate settings.
COM Port Settings
In the Car Access System PC Application window, navigate to COM > PORTs >
COM17. Figure 4-2. COM Port Selection
Baud Rate Settings
In the Car Access System PC Application window, navigate to COM > BAUD Rate
> 115200.Figure 4-3. Baud Rate
selection
The CARS utility is now ready for use.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.