5 System Operation
The system includes the following features:
- Immobilizer functionality:
- Supports OIP
- Support for AES-128 encryption
- Passive fob authentication supporting Unidirectional Authentication (UA)
- Support for base station to transponder key learn sequence used during the learning procedure
- Support for several utility immobilizer commands (such as communication or transponder data management)
- RKE functionality:
- Support for unidirectional AES based rolling code protocol
- Use of multiple channel UHF messaging provides robustness against the effects of multipath or in-band interference
- PEPS wake-up functions:
- Selectable LF driver coil
- Selectable LF driver current (ICOIL = 50 mA to 1000 mA)
- LF driver polling support
- Configurable preamble and header settings for LF wake-up via source code updates
- Unidirectional UHF data return channel included
- UWB functions:
- ToF distance measurement is performed with every PEPS command sent from the vehicle to the fob
- Relay attack notification provided in every PEPS response