1.1 Reference Documentation
For further details, refer to the following:
- ATAN0088 Open Source Immobilizer Protocol Stack Application Note (9195)
- ATAN0074 Microchip Passive Entry/Passive Start System Application Note
- ATAN0014 RF System Architecture Considerations Application Note (9256)
- AVR411: Secure Rolling Code Algorithm for Wireless Link Application Note (2600)
- AN3523: ATA5350 UWB Transceiver Security Considerations Application Note (DS00003523)