1.2 Hardware Prerequisites
- Vehicle-side boards
- One ATSAMC21-XPRO microcontroller board
- One ATA5291-XPRO or
ATA5293-XPRO LF coil driver with built-in immobilizer base station board
- ATA5291-XPRO: One ATAB-LFTX-V4.0 LF antenna module (can be configured as an inductive load needed for the immobilizer)
- ATA5293-XPRO: One X-10013-002 antenna. One X-10013-003 antenna (optional)
- One ATA5831-XPRO RF transceiver board
- One ATA8352 XPRO UWB transceiver board (optional)
- Fob and transponder
- One ATAB5702A-V2.3B RF transmitter with 3D LF PEPS and 3D LF immobilizer transponder board
- One ATA8352-XPRO UWB transceiver board (optional)
- Other accessories
- One Ultra High Frequency (UHF) Sub-Miniature A (SMA) whip antenna (included with ATA5831-XPRO board)
- One USB cable
- One DC plug to banana plugs adapter cable (included with the ATA5291-XPRO board)
- Two UWB PCB antennas (optional)
Note: The ATAB5702A fob board requires a
CR2032 lithium battery for operation, which is not provided.