1.3 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| CARS | Car Access Reference System |
| CSV | Comma Separated Variable |
| EOL | End-of-Line |
| GUI | Graphical User Interface |
| IMMO | Immobilizer |
| MAC | Message Authentication Code |
| OIP | Open Immobilizer Protocol |
| PEPS | Passive Entry/Passive Start |
| RKE | Remote Keyless Entry |
| SMA | Sub-Miniature A |
| ToF | Time of Flight |
| UA | Unidirectional Authentication |
| UID | Unique ID |
| UWB | Ultra-Wideband |
| UHF | Ultra High Frequency |