The PEPS functionality is tested using the base station hardware
(ATSAMC21-XPRO/ATA5831-XPRO/ATA5291-XPRO or ATA5293-XPRO/LF
antenna module or X-10013-002 antenna/ATA8352-XPRO) and the
ATAB5702A fob board with ATA8352-XPRO board. The PEPS operation
is commanded by the CARS PC application to send LF wake-up
messages along with UWB messages to the fob, which, then,
responds with information via the UHF and UWB link.
Note: UWB boards are not required
for PEPS Operation.
Figure 5-3. PEPS Start Procedure
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.