12.5.2 Main Clock Control B
- If the PBDIV bit is set, only
prescaler settings matching 2n will be available, and the
division will change as if PDIV[3] =
0.
| Name: | MCLKCTRLB |
| Offset: | 0x01 |
| Reset: | 0x11 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PBDIV | PDIV[3:0] | PEN | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 0 | 0 | 1 | |||
Bit 5 – PBDIV Prescaler B Division
If this bit is ‘1’, the clock frequencies for the CLK_PER and
CLK_CPU will be set relative to the CLK_PER4 clock. When the Prescaler B
Division (PBDIV) bit and Prescaler Enable (PEN) bit are ‘1’,
only prescaler settings matching 2n are available for PDIV.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No Division |
| 0x1 | DIV4 | Divide by 4 |
Bits 4:1 – PDIV[3:0] Prescaler Division
This bit field defines the division ratio of the Main Clock (CLK_MAIN) prescaler
A when the Prescaler Enable (PEN) bit is ‘1’. This bit field
can be written at run-time to control the frequency of the CLK_PER4 clock
relative to the Main Clock (CLK_MAIN).
| Value | Name | Description | Value if PBDIV = 1
(1) |
|---|---|---|---|
0x0 | DIV2 | Divide by 2 | DIV2 |
0x1 | DIV4 | Divide by 4 | DIV4 |
0x2 | DIV8 | Divide by 8 | DIV8 |
0x3 | DIV16 | Divide by 16 | DIV16 |
0x4 | DIV32 | Divide by 32 | DIV32 |
0x5 | DIV64 | Divide by 64 | DIV64 |
0x6-0x7 | - | Reserved | - |
0x8 | DIV6 | Divide by 6 | DIV2 |
0x9 | DIV10 | Divide by 10 | DIV4 |
0xA | DIV12 | Divide by 12 | DIV8 |
0xB | DIV24 | Divide by 24 | DIV16 |
0xC | DIV48 | Divide by 48 | DIV32 |
0xD-0xF | - | Reserved | - |
Bit 0 – PEN Prescaler Enable
This bit controls whether the Main Clock (CLK_MAIN) prescaler is enabled.
| Value | Description |
|---|---|
| 0 | The CLK_MAIN prescaler is disabled |
| 1 | The CLK_MAIN prescaler is enabled, and the division ratio is controlled by the Prescaler Division (PDIV) bit field |