12.5.9 PLL Control A
| Name: | PLLCTRLA |
| Offset: | 0x10 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | SOURCE[1:0] | SOURCEDIV[1:0] | MULFAC[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – RUNSTDBY Run Standby
This bit controls whether the Phase-Locked Loop (PLL) is always running.
Note:
- The requesting peripheral must take the PLL start-up time and PLL source start-up time into account.
- The oscillator signal will only be available if requested and will be available after two PLL cycles.
| Value | Description |
|---|---|
| 0 | The PLL will only run if requested by a peripheral (1) |
| 1 | The PLL will always run in Active, Idle and Standby sleep modes (2) |
Bits 6:5 – SOURCE[1:0] Select Source for PLL
This bit controls the Phase-Locked Loop (PLL) clock source.
| Value | Name | Description |
|---|---|---|
0x0 | OSCHF | Internal high-frequency oscillator as PLL source |
0x1 | EXTCLK | External clock as PLL source |
0x2-0x3 | Reserved | |
Bits 4:3 – SOURCEDIV[1:0] Select Source Division for PLL
This bit field divides the source frequency before being used as input to the PLL.
| Value | Name | Description |
|---|---|---|
0x0 | NONE | No division. Nominal source frequency 2.5 to 5.5 MHz |
0x1 | DIV2 | Divide by 2. Nominal source frequency 5 to 11 MHz |
0x2 | DIV4 | Divide by 4. Nominal source frequency 10 to 22 MHz |
0x3 | DIV6 | Divide by 6. Nominal source frequency 15 to 33 MHz |
Bits 1:0 – MULFAC[1:0] Multiplication Factor
| Value | Name | Description |
|---|---|---|
0x0 | DISABLE | PLL is disabled |
0x1 | - | Reserved |
0x2 | 8X | 8x multiplication factor |
0x3 | 16X | 16x multiplication factor |