This bit controls whether the 32.768 kHz Oscillator (OSC32K) is always
running.
Note:
- The requesting
peripheral, or the main clock, must take the oscillator start-up time
into account.
- The oscillator signal is
only available if requested and will be available after four OSC32K
cycles.
| Value | Description |
|---|
| 0 |
The
OSC32K oscillator will only run when requested by a peripheral or by the
main clock (1) |
| 1 |
The
OSC32K oscillator will always run in Active mode, Idle sleep mode, Standby
sleep mode and Power-Down sleep mode (2) |