23.5.19 Compare n Register
The CMPn register is continuously compared to the counter value. Ordinarily, the
outputs from the comparators are then used for generating waveforms. The TCEn.CMPn
registers are updated with the buffer value from their corresponding TCEn.CMPnBUF
register when an UPDATE condition occurs.
The TCEn.CMPnL and TCEn.CMPnH register pair represents the 16-bit value, TCEn.CMPn.
The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
1’, the data written to the CMPn register are expected to be
in fixed point UQ1.15 notation ranging from 0 to 2 - 2-15. If AMPEN
bitfield in TCEn.CTRLD is ‘0’, a write to the TCEn.CMPnH register
triggers a multiplication with the Period (TCEn.PER) register, and the resulting
data are stored in the CMPn register. When AMPEN = ‘1’, the written
value is multiplied by the Amplitude (TCEn.AMP) register, and the Offset
(TCEn.OFFSET) register is added.| Name: | CMPn |
| Offset: | 0x28 + n*0x02 [n=0..3] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMP[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – CMP[15:8] Compare High Byte
This bit field holds the MSB of the 16-bit Compare register.
Bits 7:0 – CMP[7:0] Compare Low Byte
This bit filed holds the LSB of the 16-bit Compare register.