23.5.18 Period Register
The TCEn.PERL and TCEn.PERH register pair represents the 16-bit value, TCEn.PER. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
TCEn.PER contains the 16-bit TOP value in the timer/counter.
| Name: | PER |
| Offset: | 0x26 |
| Reset: | 0xFFFF |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | PER[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PER[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 15:8 – PER[15:8] Period High
Byte
This bit field holds
the MSB of the 16-bit Period register.
Bits 7:0 – PER[7:0] Period Low
Byte
This bit field holds
the LSB of the 16-bit Period register.