5.7.12.7 Ident option
The -fident
option forces the compiler to process any occurrence of the
#ident
directive, which places the string constant argument to the
directive into a special segment of the object file. This is the default action if no
option is specified.
The -fno-ident
form of this option forces the compiler to ignore any
occurrence of this directive.