33.9.9 Status
Name: | STATUS |
Offset: | 0x20 |
Reset: | 0x00000200 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CSSTATUS | |||||||||
Access | R | ||||||||
Reset | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 9 – CSSTATUS Chip Select
Value | Description |
---|---|
0 | Chip Select is asserted. |
1 | Chip Select is not asserted. |
Bit 1 – ENABLE Enable
Value | Description |
---|---|
0 | QSPI is disabled. |
1 | QSPI is enabled. |