33.9.14 Scrambling Key
Name: | SCRAMBKEY |
Offset: | 0x44 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY[31:24] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
KEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
KEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
KEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |