18.4.8 Peripheral Clock Generator 3

The CFGPCLKGEN3 dictates the peripheral clock selection described in the Clock System chapter.

Note that the following bits EVSYSCX range from 9-12 which corresponds to channel 8 to 11. There is no Flash location for this register because the purpose of this register is to provide an application-based peripheral clocking selection. This is best handled in the application software drivers.

Name: CFGPCLKGEN3
Offset: 0x80
Reset: 0x00
Property: -

Bit 3130292827262524 
 TC1CDTC1CSEL[2:0]TC0CDTC0CSEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TCC0CDTCC0CSEL[2:0]ACCDACCLKSEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 C12DEVSYSC12SEL[2:0]C11DEVSYSC11SEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 C10DEVSYSC10SEL[2:0]C9DEVSYSC9SEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – TC1CD TC1 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 30:28 – TC1CSEL[2:0] TC1 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 27 – TC0CD TC0 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 26:24 – TC0CSEL[2:0] TC0 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 23 – TCC0CD TCC0 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 22:20 – TCC0CSEL[2:0] TCC0 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 19 – ACCD AC Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 18:16 – ACCLKSEL[2:0] AC Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 15 – C12D EVSYSC12 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 14:12 – EVSYSC12SEL[2:0] EVSYSC12 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 11 – C11D EVSYSC11 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 10:8 – EVSYSC11SEL[2:0] EVSYSC11 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 7 – C10D EVSYSC10 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 6:4 – EVSYSC10SEL[2:0] EVSYSC10 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected

Bit 3 – C9D EVSYSC9 Peripheral Clock Disable

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 Clock is disabled
1 Clock is enabled

Bits 2:0 – EVSYSC9SEL[2:0] EVSYSC9 Peripheral Clock Selection

Note: This field is only writable when CFGLOCK[1:0] = 00.
ValueDescription
0 No clock is selected
1-6 REFO1-6 clock is selected
7 Low power clock is selected