39.7.8 Status B
| Name: | STATUSB |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| READY1 | READY0 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – READYx Comparator x Ready
This bit is cleared when the comparator x output is not ready. This bit is set when the comparator x output is ready.