17.2 Features
- 32-bit Configurable Count-limit Based on Counting Instructions Fetched
- Hardware- or Software-enabled Control
- User-configurable Time-out Period or Instruction Count
- Two Instruction Sequence to Clear Timer
- 32-bit Configurable Window to Clear Timer