31.8.5 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x14 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
This register allows the user to disable an interrupt without read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET).
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | SSL | RXC | TXC | DRE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit will clear the Error Interrupt
Enable bit, which disables the Error interrupt.
| Value | Description |
|---|---|
| 0 | Error interrupt is disabled. |
| 1 | Error interrupt is enabled. |
Bit 3 – SSL Client Select Low Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit will clear the Client Select Low Interrupt Enable bit, which disables the Client Select Low interrupt.
| Value | Description |
|---|---|
| 0 | Client Select Low interrupt is disabled. |
| 1 | Client Select Low interrupt is enabled. |
Bit 2 – RXC Receive Complete Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit will clear the Receive Complete
Interrupt Enable bit, which disables the Receive Complete interrupt.
| Value | Description |
|---|---|
| 0 | Receive Complete interrupt is disabled. |
| 1 | Receive Complete interrupt is enabled. |
Bit 1 – TXC Transmit Complete Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit will clear the Transmit Complete
Interrupt Enable bit, which disable the Transmit Complete interrupt.
| Value | Description |
|---|---|
| 0 | Transmit Complete interrupt is disabled. |
| 1 | Transmit Complete interrupt is enabled. |
Bit 0 – DRE Data Register Empty Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit will clear the Data Register Empty
Interrupt Enable bit, which disables the Data Register Empty interrupt.
| Value | Description |
|---|---|
| 0 | Data Register Empty interrupt is disabled. |
| 1 | Data Register Empty interrupt is enabled. |