16.3.3 Clearing the Watch Dog Timer
To clear the WDT, software must write to the WDTKEY register with the value 16’h5743 before the timer expires. The upper two bytes of WDTCON must be written simultaneously, as a 16-bit write. Any other write with a different value or byte size will NOT clear the timer.