16.3.8 Run Mode WDT Event
Once the WDT period is exceeded, or if a correct write value to the WDTCON.WDTKEY is executed in a Windowed mode when the window is not yet active, the WDT event is activated. The event remains active for one clock period.
The WDT is reset after the count is exceeded and continues to run.