12.11.2.2 Operation From a Debug Adapter
Debug adapters must access the DSU registers in the external address range 0x100 – 0x2000. If the device is protected by the Code Protect bit, accessing the first 0x100 bytes causes the system to return an error. See Intellectual Property Protection from Related Links.