12.11.2.3 Operation From the CPU
There are no restrictions when accessing DSU registers from the CPU. However, the user must access DSU registers in the internal address range (0x0–0x100) to avoid external security restrictions. See Intellectual Property Protection from Related Links.