24.18 Device Code Protection bit (CP)
The PIC32CX-BZ2 family of devices features code protection, which, when enabled, prevents reading of the Flash memory by an external programming device (SWD through DSU).
When code protection is enabled, it can only be disabled by erasing the device with the Chip Erase command through an external programmer. See Device Service Unit (DSU) from Related Links.
When programming a device that has opted to utilize code protection, the external programming device must perform verification prior to enabling code protection. Enabling code protection must be the last step of the programming process. For the location of the code protection enable bits, refer to PIC32CX-BZ2 Programming Specification and System Configuration Registers (CFG) from Related Links.