21.6.8.5.1 Timestamp
As part of tamper detection the RTC can capture the counter value (COUNT/CLOCK) into the
TIMESTAMP register. Three CLK_RTC periods are required to detect the tampering condition and
capture the value. The TIMESTAMP value can be read once the Tamper flag in the Interrupt Flag
register (INTFLAG.TAMPER) is set. If the DMA Enable bit in the Control B register
(CTRLB.DMAEN) is ‘1’, a DMA request will be triggered by the timestamp. In
order to determine which tamper source caused a capture, the Tamper ID register (TAMPID)
provides the detection status of each tamper channel and the tamper input event. A DMA
transfer can then read both TIMESTAMP and TAMPID in succession.
A new timestamp value cannot be captured until the Tamper flag is cleared, either by reading
the timestamp or by writing a ‘1’ to INTFLAG.TAMPER. If several tamper
conditions occur in a short window before the flag is cleared, only the first timestamp may be
logged. However, the detection of each tamper will still be recorded in TAMPID.
1’. If an input is set for wake
functionality it does not capture the timestamp; however the Tamper flag and TAMPID will still
be updated.